Supplier Name |
N/A Brennan |
Manufacturer Part Number |
N/A N2404-04-02-B |
Prop 65 |
N/A Yes |
Adapter Type |
N/A Straight Adapter |
Both Ends Gender |
N/A Instrumentation to Male Pipe Rigid |
End 1 Size |
N/A 1/4 in |
End 1 Style |
N/A Instrumentation |
End 2 Size |
N/A 1/8 in |
End 2 Style |
N/A Male Pipe Rigid |
End 2 Thread Type |
N/A National Pipe Taper Fuel (NPTF) |
End 2 Thread Size |
N/A 1/8-27 |
Material |
N/A Brass |