COMPANY HEADER
Print Back
8D50P3G 50 HP 6P 365T 60 575 V
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A 8D50P3G

Ambient Temperature

N/A 40 ºC

Warranty

N/A 5 year

Inverter Power Warranty

N/A 3 year

Motor Power

N/A 50 hp

Motor Supply Voltage

N/A 575 V

Ingress Protection Rating

N/A Ingress Protection (IP55)

Inverter Power Variable Torque Ratio

N/A 20:1

Inverter Power Variable Torque Frequency

N/A 3 to 60 Hz

Inverter Power Constant Torque Ratio

N/A 5:1

Inverter Power Constant Torque Frequency

N/A 12 to 60 Hz

Safety Factor (Sine Wave)

N/A 1.15

Safety Factor (Inverter Power)

N/A 1.0

Industry Standards/Certifications

N/A Institute of Electrical and Electronics Engineers (IEEE 841) National Electrical Manufacturers Association (NEMA)

Conversion Kits

Conversion Kits

N/A C and D flange, drip cover kit, shaft grounding ring (non-hazardous locations only)

Applications

Applications

N/A Constant speed and inverter-duty applications in petro chemical, pulp and paper, automotive, mining and waste treatment industries

Features & Benefits

Features & Benefits

N/A
  • Inverter Grade® insulation system (meets NEMA® MG-1 Part 31)
  • Class F insulation, Class B rise at full load (sine wave power)
  • Cast iron construction
  • Corrosion-resistant mill- and chemical-duty paint (500 hour salt spray test)
  • Stainless steel nameplate (with CE Mark) and zinc-plated hardware
  • 40 ºC ambient, NEMA® design B performance (sine wave power)
  • VBXX® bearing isolators by inpro/seal on both ends for IP55 protection
  • Same size regreasable open bearings, brass breathers/drains
  • External grounding provision, epoxy coated rotor
  • Precision balance (less than 0.05 in/sec vibration)
  • Meets or exceeds IEEE 841 standard 2009
  • Self-certified Class I, Division 2, Groups A, B, C and D