COMPANY HEADER
Print Back
5 hp, 1760 rpm, H5V2BC, 230/460 V, 184TC
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A H5V2BC

Ambient Temperature

N/A 40 ºC

Base Speed

N/A 1760 rpm

Duty/Condition Type

N/A Hostile Duty Inverter Duty

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Cast Iron

Frame Size

N/A 184TC

Frequency

N/A 60 Hz

Full Load Current

N/A 12.80 A6.40 A

Full Load Efficiency

N/A 89.50 %

Harmonization Code

N/A 8501.52.4000

Includes

N/A Canopy Kit

Insulation Class

N/A F

Ingress Protection Rating

N/A Ingress Protection (IP54)

Type

N/A Vector Drive Motor (Severe Duty)

Power for 4 Poles

N/A 5 hp

Phase

N/A 3

Number of Poles

N/A 4

Supply Voltage

N/A 230 V460 V

Mounting Type

N/A C-Face Flange Footed

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Shaft Diameter

N/A 1.13 in

Standards Met

N/A National Electrical Manufacturers Association (NEMA)

Synchronous Speed

N/A 1800 rpm

Weight

N/A 110.00 lb

Applications

Applications

N/A Pumps, fans, blowers or other inverter powered applications having variable torque requirements.

Features & Benefits

Features & Benefits

N/A
  • 5:1 (12-60 Hz) speed range constant torque
  • Inverter Grade® insulation system (meets NEMA MG-1 part 31)
  • Class F thermostats (one per phase)
  • Cast iron frame (140: rolled steel), cast iron end brackets
  • Corrosion-resistant mill- and chemical-duty paint
  • Stainless steel nameplate and zinc plated hardware
  • Shaft slinger on pulley end for IP54 protection
  • 40 ºC ambient, NEMA Design B Performance on 60 hertz sine wave power
  • Special balance
  • Regreasable bearings 250 frame and up
  • Double shielded bearings 140-360, open on 400-440
  • Double dip and bake with extra bracing
  • Premium efficient design, F1 assembly position
  • Class F insulation
  • Constant horsepower to 90 Hz
  • 1.15 S.F. on sine wave/1.0 S.F. on PWM