COMPANY HEADER
Print Back
B-LOC B400 1.3750 in. Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T402106

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 2.3650 in

Hub Contact Pressure

N/A 18856 psi

Inside Diameter

N/A 1.3750 in

Installation Torque

N/A 11 ft·lb

Length Through Bore

N/A 1.5940 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 11252 lb

Maximum Transmitted Torque

N/A 645 ft·lb

Screw Size

N/A M6 x 18

Series

N/A B400