COMPANY HEADER
Print Back
B-LOC B400 1.6250 in. Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B402110

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 2.9530 in

Hub Contact Pressure

N/A 23267 psi

Inside Diameter

N/A 1.6250 in

Installation Torque

N/A 26 ft·lb

Length Through Bore

N/A 0.9450 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 20393 lb

Maximum Transmitted Torque

N/A 1381 ft·lb

Screw Size

N/A M8 x 22

Series

N/A B400