COMPANY HEADER
Print Back
B-LOC B400 7.5000 in. Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T402708

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 9.8230 in

Hub Contact Pressure

N/A 22473 psi

Inside Diameter

N/A 7.5000 in

Installation Torque

N/A 138 ft·lb

Length Through Bore

N/A 1.5940 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 150716 lb

Maximum Transmitted Torque

N/A 47099 ft·lb

Screw Size

N/A M14 x 45

Series

N/A B400