COMPANY HEADER
Print Back
B-LOC B400 7.8750 in. Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T402714

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 10.2360 in

Hub Contact Pressure

N/A 23106 psi

Inside Diameter

N/A 7.8750 in

Installation Torque

N/A 138 ft·lb

Length Through Bore

N/A 1.5940 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 161481 lb

Maximum Transmitted Torque

N/A 52986 ft·lb

Screw Size

N/A M14 x 45

Series

N/A B400