Supplier Name |
N/A B-LOC |
Manufacturer Part Number |
N/A B1751 |
Approximate Axial Movement |
N/A No mm |
Axial Movement |
N/A No |
Component Bore Diameter |
N/A 11.8100 in |
Inside Diameter |
N/A 5.6430 in |
Installation Torque |
N/A 185 ft·lb |
Length Through Bore |
N/A 2.2040 in |
Material |
N/A Chrome Plated Steel Zinc Chromate |
Maximum Transmitted Torque |
N/A 50005 ft·lb |
Screw Size |
N/A M16 x 55 |
Shaft Diameter |
N/A 5 1/2 in |
Size Code |
N/A 175-10 |