Supplier Name |
N/A B-LOC |
Manufacturer Part Number |
N/A B0621 |
Approximate Axial Movement |
N/A No mm |
Axial Movement |
N/A No |
Component Bore Diameter |
N/A 4.3300 in |
Inside Diameter |
N/A 1.9990 in |
Installation Torque |
N/A 8.7 ft·lb |
Length Through Bore |
N/A 0.9050 in |
Material |
N/A Chrome Plated Steel Zinc Chromate |
Maximum Transmitted Torque |
N/A 2375 ft·lb |
Screw Size |
N/A M6 x 25 |
Shaft Diameter |
N/A 1 3/4 in |
Size Code |
N/A 62-10 |