COMPANY HEADER
Print Back
B-LOC B106 1.5000 in. Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B602108

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 2.5590 in

Hub Contact Pressure

N/A 14860 psi

Inside Diameter

N/A 1.5000 in

Installation Torque

N/A 12 ft·lb

Length Through Bore

N/A 1.1220 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 9595 lb

Maximum Transmitted Torque

N/A 600 ft·lb

Screw Size

N/A M6 x 20

Series

N/A B106

Standards Met

N/A Restriction of Hazardous Substances (RoHS)

Features & Benefits

Features & Benefits

N/A
  • Provide a high capacity, zero-backlash shaft to hub connection by means of a mechanical interference fit
  • Best suited for applications where having no axial movement of the mounted component relative to the shaft during tightening is critical and recessed mounting is not important (component mounts against the flange of the bushing)
  • Shallow, single taper design with integrated push-off threads
  • Exceptional concentricity
  • Optional integrated spacer sleeve to mount narrow hub components
  • No axial movement during installation
  • True zero-backlash means less equipment downtime
  • Ability to mount over existing keyways
  • Complete axial and radial adjustability
  • Simple installation, adjustment and removal