COMPANY HEADER
Print Back
B-LOC B112 1.8750 in. Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B122114

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 3.1500 in

Hub Contact Pressure

N/A 17881 psi

Inside Diameter

N/A 1.8750 in

Installation Torque

N/A 30 ft·lb

Length Through Bore

N/A 2.5980 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 36779 lb

Maximum Transmitted Torque

N/A 2873 ft·lb

Screw Size

N/A M8 x 55

Series

N/A B112