COMPANY HEADER
Print Back
B-LOC B112 2.1875 in. Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B122203

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 3.3460 in

Hub Contact Pressure

N/A 18933 psi

Inside Diameter

N/A 2.1875 in

Installation Torque

N/A 30 ft·lb

Length Through Bore

N/A 2.5980 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 41377 lb

Maximum Transmitted Torque

N/A 3771 ft·lb

Screw Size

N/A M8 x 55

Series

N/A B112

Standards Met

N/A Restriction of Hazardous Substances (RoHS)

Features & Benefits

Features & Benefits

N/A
  • Provide a high capacity, zero-backlash shaft-to-hub connection by means of a mechanical interference fit
  • Best suited for applications that require a recessed installation of the bushing with no axial movement of the mounted component relative to the shaft during tightening
  • Wide, double taper design for enhanced torque transmission and bending moment capacity
  • Exceptional concentricity with thru-bored hubs
  • No axial movement during installation
  • Self-centering
  • Eliminates need to hold shaft or lock machine while applying installation torque
  • Recessed installation without the need for a counter bore
  • Ability to transmit higher torques
  • True zero-backlash
  • Less equipment downtime
  • Ability to mount over existing keyways
  • Complete axial and radial adjustability
  • Simple installation, adjustment and removal