COMPANY HEADER
Print Back
B-LOC B106 4.9375 in. Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B602415

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 7.0870 in

Hub Contact Pressure

N/A 19106 psi

Inside Diameter

N/A 4.9375 in

Installation Torque

N/A 166 ft·lb

Length Through Bore

N/A 2.1650 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 68327 lb

Maximum Transmitted Torque

N/A 14057 ft·lb

Screw Size

N/A M14 x 40

Series

N/A B106