Supplier Name |
N/A B-LOC |
Manufacturer Part Number |
N/A B0301 |
Approximate Axial Movement |
N/A No mm |
Axial Movement |
N/A No |
Component Bore Diameter |
N/A 2.3600 in |
Inside Diameter |
N/A 0.9670 in |
Installation Torque |
N/A 3.6 ft·lb |
Length Through Bore |
N/A 0.6290 in |
Material |
N/A Chrome Plated Steel Zinc Chromate |
Maximum Transmitted Torque |
N/A 407 ft·lb |
Screw Size |
N/A M5 x 18 |
Shaft Diameter |
N/A 3/4 in |
Size Code |
N/A 30-10 |