Supplier Name |
N/A B-LOC |
Manufacturer Part Number |
N/A B0241 |
Approximate Axial Movement |
N/A No mm |
Axial Movement |
N/A No |
Component Bore Diameter |
N/A 1.9690 in |
Inside Diameter |
N/A 0.7740 in |
Installation Torque |
N/A 3.6 ft·lb |
Length Through Bore |
N/A 0.5510 in |
Material |
N/A Chrome Plated Steel Zinc Chromate |
Maximum Transmitted Torque |
N/A 278 ft·lb |
Screw Size |
N/A M5 x 16 |
Shaft Diameter |
N/A 5/8 in |
Size Code |
N/A 24-10 |