Supplier Name |
N/A B-LOC |
Manufacturer Part Number |
N/A H0553 |
Approximate Axial Movement |
N/A No mm |
Axial Movement |
N/A No |
Component Bore Diameter |
N/A 4.1300 in |
Inside Diameter |
N/A 1.7730 in |
Installation Torque |
N/A 22 ft·lb |
Length Through Bore |
N/A 1.1810 in |
Material |
N/A Chrome Plated Steel Zinc Chromate |
Maximum Transmitted Torque |
N/A 3023 ft·lb |
Screw Size |
N/A M8 x 35 |
Shaft Diameter |
N/A 1 1/2 in |
Size Code |
N/A 55-30 |