Supplier Name |
N/A B-LOC |
Manufacturer Part Number |
N/A B0681 |
Approximate Axial Movement |
N/A No mm |
Axial Movement |
N/A No |
Component Bore Diameter |
N/A 4.5300 in |
Inside Diameter |
N/A 2.1930 in |
Installation Torque |
N/A 8.7 ft·lb |
Length Through Bore |
N/A 0.0905 in |
Material |
N/A Chrome Plated Steel Zinc Chromate |
Maximum Transmitted Torque |
N/A 2606 ft·lb |
Screw Size |
N/A M6 x 25 |
Shaft Diameter |
N/A 1 7/8 in |
Size Code |
N/A 68-10 |