Supplier Name |
N/A B-LOC |
Manufacturer Part Number |
N/A B0803 |
Approximate Axial Movement |
N/A No mm |
Axial Movement |
N/A No |
Component Bore Diameter |
N/A 5.7100 in |
Inside Diameter |
N/A 2.5800 in |
Installation Torque |
N/A 44 ft·lb |
Length Through Bore |
N/A 1.4170 in |
Material |
N/A Chrome Plated Steel Zinc Chromate |
Maximum Transmitted Torque |
N/A 6971 ft·lb |
Screw Size |
N/A M10 x 40 |
Shaft Diameter |
N/A 3 3/8 in |
Size Code |
N/A 80-30 |