Supplier Name |
N/A B-LOC |
Manufacturer Part Number |
N/A H1653 |
Approximate Axial Movement |
N/A No mm |
Axial Movement |
N/A No |
Component Bore Diameter |
N/A 11.4200 in |
Inside Diameter |
N/A 5.3200 in |
Installation Torque |
N/A 185 ft·lb |
Length Through Bore |
N/A 2.8340 in |
Material |
N/A Chrome Plated Steel Zinc Chromate |
Maximum Transmitted Torque |
N/A 58743 ft·lb |
Screw Size |
N/A M16 x 70 |
Shaft Diameter |
N/A 4 7/8 in |
Size Code |
N/A 165-30 |