COMPANY HEADER
Print Back
B-LOC WK100 4.0000 in. Coupling
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A HWK1002400

Flange Type

N/A No Flange

Inside Diameter

N/A 4.0000 in

Keyless Bushing Type

N/A Cap Screw Clamping

Length Through Bore

N/A 4.4880 in

UPC Code

N/A 662345049467

Number of Locking Screws

N/A 15

Outside Diameter

N/A 7.7560 in

Screw Size

N/A M12 x 90

Series

N/A WK100