COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Mechanical Power Transmission
>
Bushings
>
Keyless Bushings
>
B-Loc Keyless Bushings
> Item # 02376397
Item # 02376397, B-Loc 22 Millimeter (mm) Inside Diameter Keyless Bushing
B-LOC WK20 22 mm Coupling
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
B-LOC
Manufacturer Part Number
N/A
HWK0201022
Component Bore Diameter
N/A
2.3620 in
Inside Diameter
N/A
22 mm
Installation Torque
N/A
8.7 ft·lb
Material
N/A
Steel
Screw Size
N/A
M6 x 35