COMPANY HEADER
Print Back
B-LOC WK30 1.2500 in. Coupling
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A HWK0302104

Component Bore Diameter

N/A 2.9920 in

Inside Diameter

N/A 1.2500 in

Installation Torque

N/A 8.7 ft·lb

Length Through Bore

N/A 1.6540 in

Material

N/A Steel

Maximum Transmitted Torque

N/A 703 ft·lb

Screw Size

N/A M6 x 40