COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Mechanical Power Transmission
>
Bushings
>
Keyless Bushings
>
B-Loc Keyless Bushings
> Item # 02376405
Item # 02376405, B-Loc 35 Millimeter (mm) Inside Diameter Keyless Bushing
B-LOC WK30 35 mm Coupling
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
B-LOC
Manufacturer Part Number
N/A
HWK0301035
Component Bore Diameter
N/A
2.9920 in
Inside Diameter
N/A
35 mm
Installation Torque
N/A
8.7 ft·lb
Material
N/A
Steel
Screw Size
N/A
M6 x 40