COMPANY HEADER
Print Back
B-LOC WK40 40 mm Coupling
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A HWK0401040

Component Bore Diameter

N/A 3.7800 in

Inside Diameter

N/A 40 mm

Installation Torque

N/A 22 ft·lb

Material

N/A Steel

Screw Size

N/A M8 x 45