COMPANY HEADER
Print Back
B-LOC WK40 1.6875 in. Coupling
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A HWK0402111

Component Bore Diameter

N/A 3.7800 in

Inside Diameter

N/A 1.6875 in

Installation Torque

N/A 22 ft·lb

Length Through Bore

N/A 1.9690 in

Material

N/A Steel

Maximum Transmitted Torque

N/A 1609 ft·lb

Screw Size

N/A M8 x 45