COMPANY HEADER
Print Back
B-LOC WK50 2.0000 in. Coupling
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A HWK0502200

Component Bore Diameter

N/A 4.4090 in

Inside Diameter

N/A 2.0000 in

Installation Torque

N/A 22 ft·lb

Length Through Bore

N/A 2.3620 in

Material

N/A Steel

Maximum Transmitted Torque

N/A 2724 ft·lb

Screw Size

N/A M8 x 50