COMPANY HEADER
Print Back
B-LOC WK80 3.0000 in. Coupling
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A HWK0802300

Component Bore Diameter

N/A 6.6930 in

Inside Diameter

N/A 3.0000 in

Installation Torque

N/A 74 ft·lb

Length Through Bore

N/A 3.7010 in

Material

N/A Steel

Maximum Transmitted Torque

N/A 99323 ft·lb

Screw Size

N/A M12 x 80