COMPANY HEADER
Print Back
B-LOC WK90 3.4375 in. Coupling
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A HWK0902307

Component Bore Diameter

N/A 7.2830 in

Inside Diameter

N/A 3.4375 in

Installation Torque

N/A 74 ft·lb

Length Through Bore

N/A 4.1730 in

Material

N/A Steel

Maximum Transmitted Torque

N/A 12819 ft·lb

Screw Size

N/A M12 x 80