COMPANY HEADER
Print Back
B-LOC B113 180 mm x 285 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T131180

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 285 mm

Hub Contact Pressure

N/A 139 psi

Inside Diameter

N/A 180 mm

Installation Torque

N/A 915 N·m

Length Through Bore

N/A 231 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 2483935 N

Maximum Transmitted Torque

N/A 223566 N·m

Screw Size

N/A M22 x 180

Series

N/A B113