COMPANY HEADER
Print Back
B-LOC B113 260 mm x 375 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T131260

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 375 mm

Hub Contact Pressure

N/A 156 psi

Inside Diameter

N/A 260 mm

Installation Torque

N/A 1180 N·m

Length Through Bore

N/A 240 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 3752951 N

Maximum Transmitted Torque

N/A 487873 N·m

Screw Size

N/A M24 x 180

Series

N/A B113