COMPANY HEADER
Print Back
B-LOC B113 340 mm x 475 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T131340

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 475 mm

Hub Contact Pressure

N/A 156 psi

Inside Diameter

N/A 340 mm

Installation Torque

N/A 1763 N·m

Length Through Bore

N/A 285 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 5578387 N

Maximum Transmitted Torque

N/A 948338 N·m

Screw Size

N/A M27 x 220

Series

N/A B113