COMPANY HEADER
Print Back
B-LOC B113 360 mm x 495 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T131360

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 495 mm

Hub Contact Pressure

N/A 164 psi

Inside Diameter

N/A 360 mm

Installation Torque

N/A 1763 N·m

Length Through Bore

N/A 283 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 6136226 N

Maximum Transmitted Torque

N/A 1104503 N·m

Screw Size

N/A M27 x 220

Series

N/A B113