COMPANY HEADER
Print Back
B-LOC B800 14 mm x 23 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B801014

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 23 mm

Hub Contact Pressure

N/A 80 psi

Inside Diameter

N/A 14 mm

Installation Torque

N/A 5 N·m

Length Through Bore

N/A 28 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 9713 N

Maximum Transmitted Torque

N/A 68 N·m

Screw Size

N/A M4 x 10

Series

N/A B800