COMPANY HEADER
Print Back
B-LOC B800 15 mm x 24 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T8015

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 24 mm

Hub Contact Pressure

N/A 109 psi

Inside Diameter

N/A 15 mm

Installation Torque

N/A 16 N·m

Length Through Bore

N/A 37 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 15740 N

Maximum Transmitted Torque

N/A 118 N·m

Screw Size

N/A M6 x 16

Series

N/A B800