COMPANY HEADER
Print Back
B-LOC B800 20 mm x 28 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B801020

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 28 mm

Hub Contact Pressure

N/A 110 psi

Inside Diameter

N/A 20 mm

Installation Torque

N/A 16 N·m

Length Through Bore

N/A 40 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 20987 N

Maximum Transmitted Torque

N/A 210 N·m

Screw Size

N/A M6 x 16

Series

N/A B800