COMPANY HEADER
Print Back
B-LOC B800 45 mm x 59 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T8045

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 59 mm

Hub Contact Pressure

N/A 82 psi

Inside Diameter

N/A 45 mm

Installation Torque

N/A 41 N·m

Length Through Bore

N/A 70 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 82476 N

Maximum Transmitted Torque

N/A 1856 N·m

Screw Size

N/A M8 x 22

Series

N/A B800