COMPANY HEADER
Print Back
B-LOC B800 55 mm x 71 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T8055

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 71 mm

Hub Contact Pressure

N/A 63 psi

Inside Diameter

N/A 55 mm

Installation Torque

N/A 41 N·m

Length Through Bore

N/A 81 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 92786 N

Maximum Transmitted Torque

N/A 2552 N·m

Screw Size

N/A M8 x 22

Series

N/A B800