COMPANY HEADER
Print Back
B-LOC B800 80 mm x 100 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T8080

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 100 mm

Hub Contact Pressure

N/A 81 psi

Inside Diameter

N/A 80 mm

Installation Torque

N/A 81 N·m

Length Through Bore

N/A 96 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 198191 N

Maximum Transmitted Torque

N/A 7928 N·m

Screw Size

N/A M10 x 25

Series

N/A B800