COMPANY HEADER
Print Back
B-LOC B800 1.7500 in. Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T82112

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 2.3230 in

Hub Contact Pressure

N/A 11856 psi

Inside Diameter

N/A 1.7500 in

Installation Torque

N/A 30 ft·lb

Length Through Bore

N/A 2.7560 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 18393 lb

Maximum Transmitted Torque

N/A 1341 ft·lb

Screw Size

N/A M8 x 22

Series

N/A B800