COMPANY HEADER
Print Back
B-LOC B800 2.3750 in. Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T82206

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 3.0310 in

Hub Contact Pressure

N/A 8362 psi

Inside Diameter

N/A 2.3750 in

Installation Torque

N/A 30 ft·lb

Length Through Bore

N/A 3.1890 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 20693 lb

Maximum Transmitted Torque

N/A 2048 ft·lb

Screw Size

N/A M8 x 22

Series

N/A B800