COMPANY HEADER
Print Back
B-LOC B800 2.8750 in. Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T82214

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 3.7400 in

Hub Contact Pressure

N/A 9301 psi

Inside Diameter

N/A 2.8750 in

Installation Torque

N/A 60 ft·lb

Length Through Bore

N/A 3.7800 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 33559 lb

Maximum Transmitted Torque

N/A 4020 ft·lb

Screw Size

N/A M10 x 25

Series

N/A B800