COMPANY HEADER
Print Back
B-LOC B109 6 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T901006

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 20.64 mm

Hub Contact Pressure

N/A 80 psi

Inside Diameter

N/A 6 mm

Installation Torque

N/A 4.3 N·m

Length Through Bore

N/A 16.5 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 6192 N

Maximum Transmitted Torque

N/A 19 N·m

Screw Size

N/A M4 x 12

Series

N/A B109