COMPANY HEADER
Print Back
B-LOC B109 28 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T901028

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 47.62 mm

Hub Contact Pressure

N/A 115 psi

Inside Diameter

N/A 28 mm

Installation Torque

N/A 10 N·m

Length Through Bore

N/A 28 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 35121 N

Maximum Transmitted Torque

N/A 492 N·m

Screw Size

N/A M5 x 18

Series

N/A B109