COMPANY HEADER
Print Back
B-LOC B109 0.2500 in. Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T902004

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 0.8125 in

Hub Contact Pressure

N/A 11073 psi

Inside Diameter

N/A 0.2500 in

Installation Torque

N/A 36 in·lb

Length Through Bore

N/A 0.6500 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 1336 lb

Maximum Transmitted Torque

N/A 167 in·lb

Outside Diameter

N/A 0.9375 in

Screw Size

N/A M4 x 12

Series

N/A B109