COMPANY HEADER
Print Back
B-LOC B109 0.3750 in. Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T902006

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 0.9375 in

Hub Contact Pressure

N/A 11290 psi

Inside Diameter

N/A 0.3750 in

Installation Torque

N/A 42.5 in·lb

Length Through Bore

N/A 0.6500 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 1572 lb

Maximum Transmitted Torque

N/A 295 in·lb

Outside Diameter

N/A 1.0625 in

Screw Size

N/A M4 x 12

Series

N/A B109