COMPANY HEADER
Print Back
B-LOC B109 1.1250 in. Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T902102

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Hub Contact Pressure

N/A 16412 psi

Inside Diameter

N/A 1.1250 in

Installation Torque

N/A 87 in·lb

Length Through Bore

N/A 1.1020 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 7761 lb

Maximum Transmitted Torque

N/A 4366 in·lb

Screw Size

N/A M5 x 18

Series

N/A B109