COMPANY HEADER
Print Back
B-LOC B109 1.2500 in. Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B902104

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 2.0000 in

Hub Contact Pressure

N/A 17096 psi

Inside Diameter

N/A 1.2500 in

Installation Torque

N/A 87 in·lb

Length Through Bore

N/A 1.1020 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 8623 lb

Maximum Transmitted Torque

N/A 5390 in·lb

Screw Size

N/A M5 x 18

Series

N/A B109