COMPANY HEADER
Print Back
B-LOC B115 200 mm x 260 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B151200

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 260 mm

Hub Contact Pressure

N/A 126 psi

Inside Diameter

N/A 200 mm

Installation Torque

N/A 225 N·m

Length Through Bore

N/A 105 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 935348 N

Maximum Transmitted Torque

N/A 93535 N·m

Screw Size

N/A M14 x 80

Series

N/A B115