COMPANY HEADER
Print Back
B-LOC B400 60 mm x 90 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B401060

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 90 mm

Hub Contact Pressure

N/A 155 psi

Inside Diameter

N/A 60 mm

Installation Torque

N/A 35 N·m

Length Through Bore

N/A 24 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 105083 N

Maximum Transmitted Torque

N/A 3152 N·m

Screw Size

N/A M8 x 22

Series

N/A B400