COMPANY HEADER
Print Back
B-LOC B400 180 mm x 235 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B401180

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 235 mm

Hub Contact Pressure

N/A 171 psi

Inside Diameter

N/A 180 mm

Installation Torque

N/A 187 N·m

Length Through Bore

N/A 44 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 574350 N

Maximum Transmitted Torque

N/A 51694 N·m

Screw Size

N/A M14 x 40

Series

N/A B400